Renesas' programmable downconverters (PDCs) are designed for high dynamic range applications such as cellular basestations where multiple channel processing is required in a small physical space.
Renesas' programmable downconverters (PDCs) are designed for high dynamic range applications such as cellular basestations where multiple channel processing is required in a small physical space.
Clock Rate (MHz) | Data | Decimation Factors | Filtering | Qualification Level | |
---|---|---|---|---|---|
Programmable Downconverter | 65 | 14 Bits | 4 to 16,384 | Fixed CIC Fixed Halfband Programmable FIR Fixed Re-Sampler | Standard |
Four-Channel Programmable Di... | 70 | 16 Bits | 4 to gt 16k | CIC HB Programmable FIR Re-Sampler | Standard |
Four-Channel Programmable Di... | 95 | 16 Bits | 4 to gt 16k | CIC HB Programmable FIR Re-Sampler | Standard |
Four-Channel Wideband Progra... | 95 | 16 Bits | 4 to gt 16k | CIC HB Programmable FIR Re-Sampler | Standard |