概览

简介

The IDT 89HP0604QB 4-Channel Multiprotocol Signal Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.

特性

  • 4 channel Multiprotocol signal repeater
  • Advanced signal conditioning features
  • Advanced diagnostic features
  • Advanced power saving features
  • Built-in mux/demux for Fail-Over support
  • Low-cost pin-strapped configuration
  • Commercial and Industrial temperature

产品对比

应用

文档

类型 文档标题 日期
数据手册 登录后下载 PDF 1010 KB
产品简述 PDF 217 KB
产品简述 登录后下载 PDF 88 KB
器件勘误表 登录后下载 PDF 102 KB
4 items

设计和开发

模型