Provides high-performance I/O connectivity and switching functions between a PCIe upstream port and one transparent and one non-transparent downstream ports. The device also supports peer-to-peer switching between downstream ports.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
CABGA | 324 | C | No | Tray | ||
CABGA | 324 | C | No | Reel | ||
CABGA | 324 | C | Yes | Tray | ||
CABGA | 324 | C | Yes | Reel | ||
CABGA | 324 | I | Yes | Tray | ||
CABGA | 324 | I | Yes | Reel | ||
CABGA | 324 | I | No | Tray | ||
CABGA | 324 | I | No | Reel |