图像
AC 输入/达林顿晶体管输出光耦合器(光耦合器)是一种光耦合型隔离器,包含两个反向并联的 GaAs 红外发光二极管。 这款器件直接利用 AC 输入电流工作,由于采用达林顿配置,因此还可以在低电流 AC 输入环境下运行。
PLP |
Breakdown Voltage (BV) (kV rms) |
VCEO (V) |
tf (Typical) (µs) |
VCE at CTR (V) |
IF at CTR (mA) |
IC @25 °C (A) |
Target applications |
Function |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||
High Isolation Voltage AC INPUT, Darlington Transistor Type MULTI Photocoupler Series | 2031 12月 | 5 | 40 | 100 | 2 | 1 | 0.2 | Power supply, Telephone, FAX, FA, OA equipment | ||
High Isolation Voltage AC INPUT, Darlington Transistor Type MULTI Photocoupler Series | 2031 12月 | 5 | 40 | 100 | 2 | 1 | 0.2 | Power supply, Telephone, FAX, FA, OA equipment | 0.509 | |
AC Input Response Darlington Transistor SOP MULTI Photocoupler Series | 2024 7月, 2031 12月 | 5 | 40 | 200 | 2 | 1 | 0.2 | Power supply, Telephone, FAX, FA, OA equipment |