图像
高速数字输出光电耦合器(光耦合器)属于光耦合型高速 Totem 极柱输出隔离器,位于单个芯片内,其输入侧包含一个砷化镓铝 (GaAlAs) LED,输出侧包含一个光电二极管和信号处理电路。 此款器件可用于各种场景,包括工业、太阳能和通用逆变器、智能功率模块 (IPM) 驱动器、测量和控制设备、以太网供电 (PoE) 和工厂自动化网络。
PLP |
Breakdown Voltage (BV) (kV rms) |
VCC (V) |
Io (mA) |
IFHL (Max) (mA) |
RL at tpHL, tpLH (kohm) |
tPHL (Max) (μs) |
tPLH (Max) (μs) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||
High CMR, 10 Mbps Open Collector Output Type, 5-PIN SOP (LSO5 WITH 8mm Creepage Distance) Photocoupler | 2031 12月 | 5 | 20 | 4 | 1.9 | 0.1 | 0.1 | Measuring instrument, Controller, PDP, FA network | 0.7916 | |
High CMR 10 Mbps, Open Collector Output Type 5-PIN SOP (SO-5) High-speed Photocoupler | 2024 7月, 2031 12月 | 3.75 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.042 |
High CMR, 15 Mbps Open Collector Output Type 5-PIN SOP (SO-5) 3.3 V Photocoupler | 2024 7月, 2031 12月 | 3.75 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.361 |
1 Mbps Open Collector Output Type 5-PIN SOP (SO-5) High-speed Photocoupler | 2024 7月, 2031 12月 | 3.75 | 7 | 10 | 5 | 0.35 | 0.5 | 0.7 | PoE(Power over Ethernet), Measuring instrument, Controller, FA network | 0.8749 |
High CMR, 15 Mbps Totem Pole Output Type, 5-PIN SOP (SO-5) Photocoupler | 2024 7月, 2031 12月 | 3.75 | 7 | 13 | 5 | 0.06 | 0.06 | PLC,Industrial inverter,AC Servo | 0.736 | |
High CMR, 10 Mbps Open Collector Output Type 5-PIN SOP (SO-5) Photocoupler | 2024 7月, 2031 12月 | 3.75 | 7 | 25 | 3 | 0.35 | 0.075 | 0.075 | PDP, FA network | 0.7221 |
High CMR, 10 Mbps, Open Collector Output Type, 8 mm Creepage 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.719 |
High CMR, 10 Mbps, Open Collector Output Type, 8 mm Creepage 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.746 |
High CMR, 10 Mbps Open Collector Output Type, 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 7 | 25 | 3 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.652 |
High CMR, 10 Mbps Open Collector Output Type, 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 7 | 25 | 3 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 2.297 |
High CMR, 10 Mbps Open Collector Output Type 8-pin DIP High-speed Photocoupler for Creepage Distance of 8 mm | 2031 12月 | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | |
High CMR, 10 Mbps Open Collector Output Type 8-pin DIP High-speed Photocoupler for Creepage Distance of 8 mm | 2031 12月 | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.961 |
High CMR, 10 Mbps Open Collector Output Type 8-pin DIP High-speed Photocoupler for Creepage Distance of 8 mm | 2031 12月 | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.504 |
High CMR, 10 Mbps Open Collector Output Type 8-pin DIP High-speed Photocoupler for Creepage Distance of 8 mm | 2031 12月 | 5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.478 |
High CMR, 10 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 7月, 2031 12月 | 2.5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.933 |
High CMR, 10 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 7月, 2031 12月 | 2.5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 2.358 |
高 CMR、15 Mbps 集电极开路输出类型、8 引脚 SSOP(SO-8)3.3 V 高速光电耦合器 | 2024 7月, 2031 12月 | 2.5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 1.538 |
High CMR, 15 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) 3.3 V High-speed Photocoupler | 2024 7月, 2031 12月 | 2.5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Measuring instrument, Controller, PDP, FA network | 2.343 |
1 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 7月, 2031 12月 | 2.5 | 7 | 25 | 5 | 0.35 | 0.5 | 0.7 | PoE(Power over Ethernet), Measuring instrument, Controller, FA network | 1.933 |
1 Mbps Open Collector Output Type 8-PIN SSOP (SO-8) High-speed Photocoupler | 2024 7月, 2031 12月 | 2.5 | 7 | 25 | 5 | 0.35 | 0.5 | 0.7 | PoE(Power over Ethernet), Measuring instrument, Controller, FA network | 2.9 |
HIGH CMR, 10 Mbps OPEN COLLECTOR OUTPUT TYPE, 8-PIN LSDIP PHOTOCOUPLER FOR CREEPAGE DISTANCE OF 15 mm | 2024 7月, 2031 12月 | 7.5 | 7 | 25 | 5 | 0.35 | 0.075 | 0.075 | Industrial inverter,Solar inverter | 3.795 |