接口&连接

High-speed CMOS output photocouplers (optocouplers) are optically coupled isolators containing a gallium aluminum arsenide (GaAlAs) LED on the light emitting diode (input side) and a CMOS output IC on the output side. These couplers are high common mode transient immunity (CMR), high-speed CMOS output type devices designed for high-speed logic interface circuits. These devices can be used in a wide variety of applications including industrial and solar inverters, power conditioners, measurement and control equipment, AC servos, and factory automation networks.

文档

文档标题 类型 日期
PDF231 KB日本語
应用文档
PDF231 KB
应用文档
PDF247 KB
应用文档
PDF3.78 MB日本語
手册
PDF2.72 MB日本語
手册
PDF4.34 MB日本語
手册
PDF651 KBEnglish, 日本語
白皮书
PDF601 KBEnglish, 日本語
白皮书
 

视频和培训

Renesas RV1S9x60A Photocouplers

Renesas' RV1S9x60A photocouplers achieve high speed, low power consumption and high noise rejection, and are ideal for the development of high performance and high reliability automation equipment and green energy systems.