Industrial Ethernet communication requires determinism, fast processing and flexibility to support multiple communication protocols such as EtherCAT, Ethernet/IP, Profinet (RT), CC-Link and Modbus TCP. These powerful solutions are also equipped with EtherPHY and designed to address some of the unique challenges presented by Industrial Ethernet applications. The built-in R-IN engine technology has a Real-time OS accelerator and Ethernet Accelerator to achieve high-speed and high-precision communication control.

新闻及更多资源

类型 日期 降序排列
R-IN Consortium 基本页面 2020年7月15日