瑞萨电子可提供先进的器件,为工业控制、网络与计算应用实现高效可靠的通信。 我们是串行交换器件的行业领导者,可提供先进的 PCI Express® 交换机与串行 RapidIO® 交换机,并且针对最为严苛的应用情境进行了优化。 瑞萨电子是一家专为交换、桥接、信号完整性、闪存控制与计时提供 PCIe 解决方案的“一站式”供应商。 瑞萨电子也是全球知名的串行 RapidIO 交换机与桥接器供应商。 此外,我们还支持 PCI、PCI-X 与 VME 等传统总线规格。

瑞萨电子还可提供双协议收发器、电平转换器、I2C 缓冲器、工作电压范围广泛的 RS-232 收发器与 RS-485/RS-422 器件。此类器件采用小型封装,具有最高级别的抗噪能力与 ESD 保护能力,可支持高速数据传输与各种配置,从而满足您的应用需求。

分类

AS-接口产品

用于电力供应、物理数据传输和通信协议处理的 IC

BACnet 与 LON 工业协议

用于自由拓扑 (FT) 网络的可编程、高集成度收发器 SoC

IO-Link 线驱动程序

带高压 I/O 通道的紧凑型 IO-Link 线路驱动器

PCI Express® 解决方案

适用于交换机、网桥、信号完整性和计时应用的 PCIe 解决方案

RS-485、RS-422 和 RS-232

低成本的增强型基础 RS-232 和 RS-485/422 收发器

Serial RapidIO® 解决方案

支持每个端口高达 50Gbps 的网桥和交换机产品

USB 开关和集线器

USB 3.0 可兼容控制器和 USB 2.0 主机

VME

实现高性能数据传输的 VME 互连技术

信号完整性产品

提供超出无源铜电缆解决方案 300% 的范围扩展

光电耦合器/光耦合器

适用于电动机、电流/电压传感和通信功能的光电耦合器

双线总线缓冲器

提高 SMBus 或 2 线串行总线接口中的数据传输速度

存储器接口产品

适用于 DIMM、DRAM 和 NAND 内存接口应用的产品

工业以太网

工厂中为基于以太网的网络提供支持的产品

物理层产品

适用于 10Base-T 和 100Base-TX 以太网的经认证的 PHY 解决方案

电信接口产品

接入和传输、TDM 交换机和语音处理解决方案

电信数据通信产品

SLIC,线路驱动器,控制器,开关和 SerDes 器件

电力线通信 (PLC)

高性能且灵活的电力线通信器件

触控驱动器

适用于下一代 HMI 的低功耗、高清触控驱动器

通用光纤互连

带有光电二极管的传感器与光学器件的理想之选

逻辑电平信号转换器

6 通道双向、自动方向感测电平转换器

文档

类型 文档标题 日期
产品变更通告 PDF 340 KB 日文
手册 PDF 19.79 MB 日文
产品变更通告 PDF 357 KB 日文
概览 PDF 1.24 MB
4 items
RapidIO 10xN (Gen 3) Switches by IDT

IDT's RapidIO 10xN (Gen 3) compliant devices offer up to 50Gbps port speeds and 600Gbps non-blocking aggregate bandwidth and are backward compatible with previous generations. At 100ns latency, these switches offer performance to support 4G LTE-Advanced and 5G mobile infrastructure and real-time mobile edge & high performance computing. With superior energy efficiency and fault tolerance the RXS family is also well suited for imaging, aerospace, industrial control, and defense applications. The new family is composed of the RXS2448, with 24 ports and 48 lanes, and the RXS1632, with 16 ports and 32 lanes.

Presented by Trevor Hiatt, Principal Product Manager, Integrated Device Technology, Inc. Learn more at http://www.idt.com/go/rapidIO.

TRANSCRIPT

Hi. I'm Trevor Hiatt, and I'm happy to introduce IDT's next generation RapidIO switches, the RXS family. Supporting the latest 10xN RapidIO standard, these chips are extremely low latency and high bandwidth, and are designed to take on the challenges of the coming 5G mobile network, as well as other compute intensive applications. IDT introduced our prior generation of RapidIO switches in 2010, and since then they've become ubiquitous in communications infrastructure, with virtually every 4G phone call and download around the world going through our chips.

They're also being used for mobile edge and high-performance computing and data analytics. That's because RapidIO delivers the ultra-low latency needed to efficiently move and manage vast volumes of data. With our new family of RapidIO switches, ultra-fast just got a whole lot faster. We're talking about port to port latency approaching 100 nanoseconds, and a flexible non-blocking fabric with switching performance of 600 gigabits per second. That's greater than twice the performance of the prior generation, exceeding the bandwidth requirements of the 10xN standard, and all with better energy efficiency than our prior generation and competing solutions.

In addition to being optimized for 5G infrastructure, the 10xN switches are ideal for 4G LTE-Advanced systems, as well as a wide variety of markets where latency creates a bottleneck to achieving the potential performance of a system. These markets include mobile infrastructure, data center, aerospace, industrial control, and defense. The new family is comprised of the RXS2448, with 24 ports and 48 lanes, and the RXS1632 with 16 ports and 32 lanes. They're backward compatible with existing RapidIO ecosystems, protecting previous hardware and software investments. Leveraging this compatibility can accelerate a product's time to market.

There's lots more information about the RXS switches on the IDT website at www.idt.com/go/rapidio. Thanks for watching.