X9250

Quad Digitally Controlled Potentiometer (XDCP™)

Product Status: Mass Production

OVERVIEW

The X9250 integrates 4 digitally controlled potentiometers (XDCP) on a monolithic CMOS integrated circuit.

The digitally controlled potentiometer is implemented using 255 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the SPI bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and 4 nonvolatile Data Registers (DR0:DR3) that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array though the switches. Power up recalls the contents of DR0 to the WCR.

The XDCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

KEY FEATURES

  • Four potentiometers in one package
  • 256 resistor taps/pot - 0.4% resolution
  • SPI serial interface
  • Wiper resistance, 40Ω typical @ VCC = 5V
  • Four nonvolatile data registers for each pot
  • Nonvolatile storage of wiper position
  • Standby current < 5µA max (total package)
  • Power supplies
  • VCC = 2.7V to 5.5V
  • V+ = 2.7V to 5.5V
  • V- = -2.7V to -5.5V
  • 100kΩ, 50kΩ total pot resistance
  • High reliability
  • Endurance - 100,000 data changes per bit per register
  • Register data retention - 100 years
  • 24 Ld SOIC, 24 Ld TSSOP
  • Dual supply version of X9251
  • Pb-free plus anneal available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
X9250
Basic Information
生产状态
Mass Production
器件/通道数量
4
抽头数量
256
内存类型
Nonvolatile
总线/输出接口
SPI
阻抗选项 (kΩ)
50, 100
供电电压Vcc (最小值) (V)
2.7
供电电压Vcc (最大值) (V)
5.5
供电电流Icc
5 µA
阻抗变化特性
Linear
VL最小终端电压
-5.5 V
VL最大终端电压
5.5 V
Wiper电流 (mA)
7.5
Wiper电阻 (Ω)
150
双电源范围 (V)
-2.7 to -5.5, +2.7 to +5.5
最高工作温度
85 °C
端到端温度系数 (ppm/øC)
300
中点比率温度系数
20
资质级别
Standard
供电电压Vcc范围 (V)
2.7 to 5.5
温度范围
-40 to +85

Action Needed