YDETECT-IT-RL78

PARAMETRICS

Parameters
YDETECT-IT-RL78
Basic Information
产品类别
Evaluation Kits
用途
Evaluation, Development
产品名称
Renesas Detector Solution Kit for RL78I1D
订购信息
图片
产品概述
The kit provides an ideal platform for evaluating detector devices based on the Renesas RL78/I1D. Included in the kit are:
· Glass Break detector demo (uses noise detection)
· Carbon monoxide detector demo (using a chemical sensor)
· Motion detector demo (using PIR)
· Smoke detector demo (uses infrared light)
应用 (类别)
Home, Office, Factory, City, Home Appliances
适用设备
Alarm Control, Detector
关键功能
12-bit A/D, CSI, UART, I2C, Sensing
MCU/MPU系列
RL78
MCU/MPU群组
RL78/I1D
发布日期
2015.02
电路图
布局图
BOM列表
快速入门指南
文档
备注
E1 debugger is not included
电源
CR123 battery
配件
CD-ROM(Samples Programs, Documentation, Application Leading Tool and Videos etc.)
外设接口
E1
RoHS合规性
Cleared
参考价格
€ 412.45
联系我们
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.