RAA278842

Request Full Datasheet

LCD Video Processor with Dual Channel LVDS Open LDI Panel Interface and a Separate MIPI-CSI2 Output

Product Status: Mass Production

OVERVIEW

The RAA278842 and RAA278843 are highly integrated LCD video processors that incorporate many of the features required to create a cost effective multipurpose LCD display system. These include a high quality 2D comb NTSC/PAL/SECAM video decoder that supports single-ended or differential composite video inputs, two TTL digital input interfaces, two LVDS Open LDI input interfaces, a MIPI-CSI2 input interface, and an EEPROM/SPI interface. The outputs include a dual channel LVDS Open LDI panel interface and a separate MIPI-CSI2 output in the RAA278842 or a pseudo BT.656 output in the RAA278843. Both devices can support input resolutions up to 1080p and can drive LCD panels up to 1920x1080. The video processing capabilities include arbitrary H/V scaling using a high quality scaler and de-interlacer engine, panoramic scaling, image mirroring, image adjustment and enhancement using 10-bit per color processing, black and white stretch, a versatile OSD, and much more. In addition, the RAA278842 and RAA278843 have a multi-feature image integrity diagnostic capability to dynamically determine if the input video is corrupted. The feature set and versatility of this device makes it an ideal solution for automotive LCD display applications.

KEY FEATURES

    Analog Video Decoder

    • High quality adaptive 2D comb filter for both NTSC and PAL inputs
    • 10-bit ADC and analog clamping circuit

    Digital Input Support

    • Supports two parallel digital input ports up to 32 bits total, with many combinations (24 + 8, 16 + 16, etc.)
    • Supports YCbCr/RGB 24-bit input up to 1080p resolution
    • Dual-channel LVDS open LDI inputs - up to 150MHz per channel or in Dual mode (75MHz per channel)
    • MIPI-CSI2 input

    TFT Panel Support

    • Supports 3, 4, 6, or 8 bits per pixel up to 16.8 million colors with built-in dithering engine
    • Supports single channel LVDS panels up to 1920 x 1080 resolution (150MHz)
    • Supports dual-channel LVDS up to 1920 x 1080 resolution (150MHz)

    MIPI-CSI2 Output

    • Four-lane MIPI-CSI2 output port (1.2Gb/lane)

    Image Processing

    • A high-quality scaler with both up/down scaling support
    • Built-in 2D de-interlacing function
    • Supports programmable cropping of input video and graphics
    • 10-bit per color processing
    • 10-bit image enhancement processing and 10-bit Gamma correction

    Miscellaneous

    • Fast mode plus I2C interface up to 1.2Mbps with zero hold time
    • Short diagnostics
      • Short to battery
      • Short to ground
    • 1.8/3.3V I/O support
    • Single 27MHz crystal
    • 128 Ld LQFP with exposed thermal pad
    • RAA2788423HFP#AA0 is AEC-Q100 qualified

     

     

    APPLICATIONS

  • Automotive display
  • Industrial/military displays
  • Portable/consumer displays

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
RAA278842
Basic Information
生产状态
Mass Production
CVBS输入
Yes (differential)
S-视频输入
No
YPbPr输入
No
SCART输入
No
模拟RGB输入
No
模数转换器输入频率 (MHz)
27
数字RGB/Y CbCr输入
24 bit + 8 bit
LVDS输入
Yes (2CH)
MIPI-CSI2 input
Yes
梳状滤波器
2D
最大输出分辨率
1080p (1920x1080)
资质级别
Automotive
去隔行
2D
颜色增强
Yes (10bit/color)
PIP
No
OSD类型
Font / SPI bitmap
OSD字体ROM
N/A
OSD字体RAM
379
外部OSD
No
OSD颜色
16 Colors / 16-bit Pallette
TCON输出
No
双视图输出
No
LVDS输出
Yes (2CH)
TTL输出
No
Secondary Output
MIPI-CSI2
内存支持
No
MCU
External
CCFL/LED 控制器
No
触摸屏控制器
No
温度范围
-40 to +105
Recommended for new designs
Yes

Action Needed