A CAN transceiver is an IC for bus interface used to connect a control microcontroller (control MCU) to other microcontrollers in an LAN system that uses the CAN protocol. Renesas CAN transceivers include features such as ISO-11898-2 compliance, 1Mbps high-speed communication, standby mode support, and are available in an SOP-8 package.