ISL59920

Triple Analog Video Delay Line

OVERVIEW

The ISL59920, ISL59921, ISL59922, and ISL59923 are triple analog delay lines that provide skew compensation between three high-speed signals. These parts are ideal for compensating for the skew introduced by a typical CAT-5, CAT-6 or CAT-7 cable (with differing electrical lengths on each twisted pair) when transmitting analog video.

Using a simple serial interface, the ISL59920, ISL59921, ISL59922, and ISL59923’s delays are programmable in steps of 2, 1.5, 1, or 2ns (respectively) for up to a total delay of 62, 46.5, 31, or 30ns (respectively) on each channel. The gain of the video amplifiers can be set to x1 (0dB) or x2 (6dB) for back-termination. The delay lines require a ±5V supply.

KEY FEATURES

  • 30, 31, 46.5, or 62ns Total delay
  • 1.0, 1.5, or 2.0ns Delay step increments
  • Very low offset voltage
  • Drop-in compatible with the EL9115
  • Low power consumption
  • 20 Ld QFN package
  • Pb-Free (RoHS compliant)

PARAMETRICS

Parameters
ISL59920
Basic Information
生产状态
Mass Production
器件/通道数量
3
压摆率 (V/μs)
550
VS (最小值)
±4 V
VS (最大值)
±6 V
带宽 (MHz)
153
延迟增量
2 ns
延迟 (最大值)
62 ns
增益最小值
1
IS (每放大器)
115 mA
IBIAS
6 µA
IOUT
53 mA
PSRR (dB)
58
资质级别
Standard
CAN 采样
YES
温度范围
-40 to +85

Confirm below disclaimers

Input Renesas account name and password