ISL59446

500MHz Triple 4:1 Gain-of-2, Multiplexing Amplifier

OVERVIEW

The ISL59446 is a triple channel 4:1 multiplexer featuring integrated amplifiers with a fixed gain of 2, high slew rate and excellent bandwidth for video switching. The device features a three-state output (HIZ), which allows the outputs of multiple devices to be tied together. A power-down mode (ENABLE ) is included to turn off unneeded circuitry in power sensitive applications. When the ENABLE pin is pulled high, the part enters a power-down mode and consumes just 14mW.

KEY FEATURES

  • 510MHz bandwidth into 150Ω
  • ±1600V/µs slew rate
  • High impedance buffered inputs
  • Internally set gain-of-2
  • High speed three-state outputs (HIZ)
  • Power-down mode (ENABLE)
  • ±5V operation
  • Supply current 11mA/ch
  • Pb-Free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL59446
Basic Information
生产状态
Mass Production
配置
Triple 4 to 1
带宽 (MHz)
500
压摆率 (V/μs)
1600
IS
44 mA
增益最小值
1.94
IOUT
135 mA
差分增益 (%)
0.008
差分相位 (°)
0.01
资质级别
Standard
CAN 采样
YES
温度范围
-40 to +85

Confirm below disclaimers

Input Renesas account name and password