ISL51002-165

10-Bit Video Analog Front End (AFE) with Measurement and Auto-Adjust Features

Product Status: Mass Production

OVERVIEW

The ISL51002 3-channel, 10-bit Analog Front End (AFE) contains all the functionality needed to digitize analog YPbPr video from HDTV tuners, set top boxes, SD and HD DVDs, as well as RGB graphics signals from personal computers and workstations. The fourth generation analog design delivers 10-bit performance and a 165MSPS maximum conversion rate supporting resolutions up to 1080p/UXGA at 60Hz. The front end's programmable input bandwidth ensures sharp, low noise images at all resolutions.

To accelerate and simplify mode detection, the ISL51002 integrates a sophisticated set of measurement tools that fully characterizes the video signal and timing, offloading the host microcontroller. Automatic Black Level Compensation (ABLC™) eliminates part-to-part offset variation, ensuring perfect black level performance in every application.

The ISL51002's Digital PLL generates a pixel clock from the analog sourcE's HSYNC or SOG (Sync-On-Green) signals. Pixel clock output frequencies range from 10MHz to 165MHz with sampling clock jitter of 250ps peak to peak.

KEY FEATURES

  • Automatic sampling phase adjustment
  • 10-bit triple Analog to Digital Converters with oversampling up to 8x in video modes
  • 165MSPS maximum conversion rate (ISL51002CQZ-165)
  • Robust, glitchless Macrovision®-compliant sync separator
  • Analog VCR "Trick Mode" support
  • ABLC™ for perfect black level performance
  • 3 channel input multiplexer
  • Precision sync timing measurement
  • RGB to YUV color space converter
  • Low PLL clock jitter (250ps p-p)
  • Programmable input bandwidth (10MHz to 450MHz)
  • 64 interpixel sampling positions
  • ±6dB gain adjustment rate
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL51002-165
Basic Information
生产状态
Mass Production
分辨率位
10
最大转换率MSPS
165
锁相环路抖动 (典型值)
250
同步测量
Yes
自动相位调节
Yes
最大转换率下的典型功耗 (mW)
980
资质级别
Standard
采样
YES
温度范围
0 to +70

Action Needed