ISL54101A

TMDS Regenerators with Multiplexers

Product Status: Mass Production

OVERVIEW

The ISL54100A, ISL54101A, ISL54102A are highperformance TMDS (Transition Minimized Differential Signaling) timing regenerators and multiplexers. The receiver contains a programmable equalizer and a clock data recovery (CDR) function for each of the 3 TMDS pairs in an HDMI or DVI signal. The TMDS data outputs of the ISL5410xA are regenerated and perfectly aligned to the regenerated TMDS clock signal, creating an extremely clean, low-jitter DVI/HDMI signal that can be easily decoded by any TMDS receiver.

The ISL5410xA's design and package footprint supports many compound configurations. Two ISL54100As can create a DualLink 4:1 mux, a 4:2 crosspoint, or an 8:1 mux. Additional ISL54100As can create larger combinations of these building blocks. The ISL54102A with its 2:1 multiplexing function serves applications with fewer inputs, while the ISL54101A can be used as a cable extender, to clean up a noisy/jittery TMDS source, or to provide a very stable TMDS signal to a marginal DVI or HDMI receiver.

Certified HDMI 1.3a compliant by the HDMI ATC for the following features: 12 bit Deep Color (1080i/720p guaranteed, 1080p typical), x.v.Color™, and all HDMI1.3 audio formats and options.

KEY FEATURES

  • ISL54100A: 4:1 TMDS regenerator and multiplexer
  • ISL54101A: 1:1 TMDS regenerator
  • ISL54102A: 2:1 TMDS regenerator and multiplexer
  • Clock Data Recovery and Retiming function enables use as TMDS range extender
  • Programmable pre-emphasis on output driver
  • Channel activity detect based on input TMDS clock activity
  • Symmetrical pinout enables high-performance DualLink, 4:2 crosspoint and 8:1 multiplexing options
  • Programmable internal 50Ω, 100Ω, or high-Z termination
  • External pins for channel select, activity detection
  • Stand-alone or I2C software-controlled operation
  • Hardware, software, or automatic channel selection
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL54101A
Basic Information
生产状态
Mass Production
器件/通道数量
1
可编程预加重
Yes
可编程均衡
Yes
拓扑
TMDS Regenerator
内部输入端接 (Ω)
50, 100 or Disconnected
像素率 (最大值)
165 MHz
VS
3.3 V
资质级别
Standard
温度范围
0 to +70

Action Needed