ISL24016

Request Full Datasheet

High Voltage 7-Channel Voltage Level Translator and 2 RRIO Amplifiers

Product Status: Mass Production

OVERVIEW

The ISL24016 is a high performance level translator. It consists of 7-Channel inputs and 14-Channel complementary level translated outputs, and 2 general purpose amplifiers. The level translator OUTx and OUTx complementary outputs are controlled by VINx logic input signals. Their output high and low voltage levels are set by REFH and REFL inputs respectively. The level shifter is designed to deliver large peak current into highly capacitive loads. The additional dual general purpose amplifiers can be use to create VREFH and VREFL voltages.

The ISL24016 is available in a 32 Ld Thermal Enhanced TQFN package. It is specified for operation over the -40°C to +85°C industrial temperature range.

KEY FEATURES

  • 18V Output Range
  • Rail-to-Rail Output Voltage Range
  • 200mA Peak Output Current per Channel
  • 45V/µs Level Translator Slew Rate
  • Dual Rail-to-Rail Input and Output Amplifiers
  • 32 Ld TQFN Package
  • Pb-Free (RoHS compliant)

PARAMETRICS

Parameters
ISL24016
Basic Information
生产状态
Mass Production
器件/通道数量
7
输出电压最小值 (V)
18
输出电压最大值 (V)
18
连续输出电流
50 mA
峰值输出电流IPK
200 A
上升时间
60 ns
下降时间
60 ns
传播延迟
90/100
电容负载驱动
5000 pF
IS
9 mA
资质级别
Standard
输出电压范围 (V)
18
温度范围
-40 to +85

Action Needed