概览

简介

The µPC319 is a precision High-Speed dual comparator designed to operate over a wide range of supply voltage down to a 5 V logic supply and ground. Further advantage, they have excellent input characteristics and direct drive capability to all the popular logic families.

特性

  • Operate from single 5 V supply
  • Typically 80 ns response time at ±15 V
  • Open collector output
  • Minimum fan-out of 2 each side (TTL)
  • High common mode slew rate

产品对比

应用

文档

设计和开发

模型