ISL24021

1A Rail-to-Rail Input-Output Operational Amplifier

Product Status: Mass Production

OVERVIEW

The ISL24021 is a high output current, high voltage, rail-to-rail voltage feedback amplifier. The ISL24021 is capable of ±1A peak output short circuit current. The amplifier exhibits beyond the rail input capability, rail-to-rail output capability and is unity gain stable.

The operating supply voltage range is from 4.5V to 19V maximum and the ISL24021 can be configured for single or dual supply operation. The ISL24021 has the ability to quickly source and sink large peak currents up to ±1A and to drive large continuous currents of ±300mA.

The ISL24021 features fast slewing and settling times. Also, the device provides common mode input capability beyond the supply rails, and rail-to-rail output capability. This enables the amplifier to offer maximum dynamic range at any supply voltage. These features make the ISL24021 an ideal solution as a VCOM driver in TFT-LCD panel applications. Other applications may include battery power and portable devices, and especially where low power consumption is important.

The ISL24021 is available in a 8 Ld 3mmx3mm TDFN package featuring a standard operational amplifier pinout with a lead pitch of 0.65mm. The device utilizes a thermally enhanced package and has a built-in thermal protection circuit. It is specified for operation over an ambient temperature range of -40°C to +85°C.

KEY FEATURES

  • ±1A Output Short Circuit Current
  • 4.5V to 19V Maximum Supply Voltage Range
  • 2.0mA Supply Current
  • 18V/µs Slew Rate
  • 25MHz -3dB Bandwidth
  • ±300mA Continuous Output Current
  • Unity-Gain Stable
  • Beyond the Rails Input Capability
  • Rail-to-Rail Output Swing
  • Built-in Thermal Protection
  • -40°C to +85°C Ambient Temperature Range
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL24021
Basic Information
生产状态
Mass Production
iSim模型
YES
器件/通道数量
1
VS (最小值)
4.5 V
VS (最大值)
19 V
带宽 (MHz)
25
压摆率 (V/μs)
18
轨到轨输入
Yes
轨到轨输出
Yes
IS
2.1 mA
IOUT
300 mA
资质级别
Standard
CAN 采样
YES
温度范围
-40 to +85

Action Needed