ISL24020

Low Cost, 60MHz Rail-to-Rail Input-Output Op-Amp

Product Status: Mass Production

OVERVIEW

The ISL24020 is a low power, high voltage rail-to-rail inputoutput amplifier. Operating on supplies ranging from 5V to 15V, while consuming only 2.5mA per amplifier, the ISL24020 has a bandwidth of 60MHz (-3dB). It also provides common mode input ability beyond the supply rails, as well as rail-to-rail output capability. This enables the amplifier to offer maximum dynamic range at any supply voltage.

The ISL24020 also features fast slewing and settling times, as well as a high output drive capability of 65mA (sink and source). These features make the ISL24020 ideal for high speed filtering and signal conditioning application. Other applications include battery power, portable devices, and anywhere low power consumption is important.

The ISL24020 is available in 5 Ld TSOT package. It features a standard operational amplifier pinout and operats over a temperature range of -40°C to +85°C.

KEY FEATURES

  • Pb-free (RoHS compliant)
  • 60MHz (-3dB) bandwidth
  • Supply voltage = 4.5V to 16.5V
  • Low supply current (per amplifier) = 2.5mA
  • High slew rate = 75V/µs
  • Unity-gain stable
  • Beyond the rails input capability
  • Rail-to-rail output swing
  • ±180mA output short current

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL24020
Basic Information
生产状态
Mass Production
器件/通道数量
1
VS (最小值)
4.5 V
VS (最大值)
16.5 V
带宽 (MHz)
60
压摆率 (V/μs)
75
轨到轨输入
Yes
轨到轨输出
Yes
IS
2.5 mA
IOUT
65 mA
资质级别
Standard
温度范围
-40 to +85

Action Needed