EL5421T

12MHz Rail-to-Rail Input-Output Buffer

Product Status: Mass Production

OVERVIEW

The EL5421T is a high voltage rail-to-rail input-output buffer with low power consumption. The EL5421T contains four buffers. Each buffer exhibits beyond the rail input capability, rail-to-rail output capability and is unity gain stable.

The maximum operating voltage range is from 4.5V to 19V. It can be configured for single or dual supply operation, and typically consumes only 500µA per buffer. The EL5421T has an output short circuit capability of ±200mA and a continuous output current capability of ±70mA.

The EL5421T features a slew rate of 12V/µs. Also, the device provides common mode input capability beyond the supply rails, rail-to-rail output capability, and a bandwidth of 12MHz (-3dB). This enables the buffers to offer maximum dynamic range at any supply voltage. These features make the EL5421T an ideal buffer solution for use in TFT-LCD panels as a VCOM or static gamma buffer, and in high speed filtering and signal conditioning applications. Other applications include battery power and portable devices, especially where low power consumption is important.

The EL5421T is available in a space saving 10 Ld MSOP package and operates over an ambient temperature range of -40°C to +85°C.

KEY FEATURES

  • 12MHz -3dB bandwidth
  • 4 Unity Gain Buffers
  • 4.5V to 19V Maximum Supply Voltage Range
  • 12V/µs Slew Rate
  • 500µA Supply Current (per buffer)
  • ±70mA Continuous Output Current
  • ±200mA Output Short Circuit Current
  • Unity-gain Stable
  • Beyond the Rails Input Capability
  • Rail-to-rail Output Swing
  • Built-in Thermal Protection
  • -40°C to +85°C Ambient Temperature Range
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL5421T
Basic Information
生产状态
Mass Production
器件/通道数量
4
VS (最小值)
4.5 V
VS (最大值)
19 V
带宽 (MHz)
12
压摆率 (V/μs)
12
轨到轨输入
Yes
轨到轨输出
Yes
IS
0.5 mA
IOUT
70 mA
资质级别
Standard
温度范围
-40 to +85

Action Needed