ISL28488

Dual and Quad Micropower Single Supply Rail-to-Rail Input and Output (RRIO) Op Amp

Product Status: Mass Production

OVERVIEW

The ISL28288 and ISL28488 are dual and quad channel micropower operational amplifiers optimized for single supply operation over the 2.4V to 5.5V range. They can be operated from one lithium cell or two Ni-Cd batteries. For equivalent performance in a single channel op amp, reference EL8188.

These devices feature an Input Range Enhancement Circuit (IREC) which enables them to maintain CMRR performance for input voltages 10% above the positive supply rail and to 100mV below the negative supply. The output operation is rail-to-rail.

The ISL28288 and ISL28488 draw minimal supply current while meeting excellent DC-accuracy, AC-performance, noise and output drive specifications. The ISL28288 (10 Ld MSOP only) contains a power-down enable pin that reduces the power supply current to typically less than 4µA in the disabled state.

KEY FEATURES

  • Low power 60µA typical supply current
  • 1.5mV max offset voltage
  • 30pA max input bias current
  • 250kHz typical gain-bandwidth product
  • 105dB typical PSRR
  • 100dB typical CMRR
  • Single supply operation down to 2.4V
  • Input is capable of swinging above V+ and below V- (ground sensing)
  • Rail-to-rail input and output (RRIO)
  • Enable Pin - ISL28288 10 Ld MSOP package option only
  • Pb-free (RoHS compliant)

PARAMETRICS

Parameters
ISL28488
Basic Information
生产状态
Mass Production
器件/通道数量
4
带宽 (MHz)
0.25
压摆率 (V/μs)
0.15
VS (最小值)
2.4 V
VS (最大值)
5.5 V
IS (每放大器)
0.06 mA
噪声VN (nV/√Hz)
48
IBIAS
10 pA
最大失调电压
1.5 mV
IOUT
26 mA
VOUT (V)
4.99
轨到轨输入
Yes
轨到轨输出
Yes
PSRR (dB)
105
CMRR (dB)
100
热关断
No
增益最小值
1
AVOL (dB)
109
启用
No
资质级别
Standard
温度范围
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.