ICL7650S

2MHz, Super Chopper-Stabilized Operational Amplifier

Product Status: Mass Production

OVERVIEW

The ICL7650S Super Chopper-Stabilized Amplifier offers exceptionally low input offset voltage and is extremely stable with respect to time and temperature. It is a direct replacement for the industry-standard ICL7650 offering improved input offset voltage, lower input offset voltage temperature coefficient, reduced input bias current, and wider common mode voltage range. All improvements are highlighted in bold italics in the Electrical Characteristics section. Critical parameters are guaranteed over the entire commercial temperature range.

Intersil's unique CMOS chopper-stabilized amplifier circuitry is user-transparent, virtually eliminating the traditional chopper amplifier problems of intermodulation effects, chopping spikes, and overrange lockup.

The chopper amplifier achieves its low offset by comparing the inverting and non-inverting input voltages in a nulling amplifier, nulled by alternate clock phases. Two external capacitors are required to store the correcting potentials on the two amplifier nulling inputs; these are the only external components necessary.

The clock oscillator and all the other control circuitry is entirely self-contained. However the 14 lead version includes a provision for the use of an external clock, if required for a particular application. In addition, the ICL7650S is internally compensated for unity-gain operation.

KEY FEATURES

  • Guaranteed Max Input Offset Voltage for All Temperature Ranges
  • Low Long-Term and Temperature Drifts of Input Offset Voltage
  • Guaranteed Max Input Bias Current 10pA
  • Extremely Wide Common Mode Voltage Range +3.5V to -5V
  • Reduced Supply Current 2mA
  • Guaranteed Minimum Output Source/Sink Current
  • Extremely High Gain 150dB
  • Extremely High CMRR and PSRR 140dB
  • High Slew Rate 2.5V/µs
  • Wide Bandwidth 2MHz
  • Unity-Gain Compensated
  • Clamp Circuit to Avoid Overload Recovery Problems and Allow Comparator Use
  • Extremely Low Chopping Spikes at Input and Output
  • Improved, Direct Replacement for Industry-Standard ICL7650 and other Second-Source Parts
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ICL7650S
Basic Information
生产状态
Mass Production
器件/通道数量
1
带宽 (MHz)
2
压摆率 (V/μs)
2.5
VS (最小值)
4.5 V
VS (最大值)
16 V
IS (每放大器)
2 mA
IBIAS
4 pA
IBIAS (最大值)
10 pA
最大失调电压
0.7 µV
IOUT
4.5 mA
VOUT (V)
9.9
轨到轨输入
No
轨到轨输出
No
PSRR (dB)
140
CMRR (dB)
140
热关断
No
增益最小值
1
AVOL (dB)
150
启用
No
资质级别
Standard
CAN 采样
YES
温度范围
0 to +70

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed