ICL7611

1.4MHz, Low Power CMOS Operational Amplifiers

Product Status: Mass Production

OVERVIEW

The ICL761X series is a family of CMOS operational amplifiers. These devices provide the designer with high performance operation at low supply voltages and selectable quiescent currents, and are an ideal design tool when ultra low input current and low power dissipation are desired.

The basic amplifier will operate at supply voltages ranging from ±1V to ±8V, and may be operated from a single Lithium cell.

A unique quiescent current programming pin allows setting of standby current to 1mA, 100µA, or 10µA, with no external components. This results in power consumption as low as 20µW. The output swing ranges to within a few millivolts of the supply voltages.

Of particular significance is the extremely low (1pA) input current, input noise current of 0.01pA/√Hz, and 1012 Ω input impedance. These features optimize performance in very high source impedance applications.

The inputs are internally protected. Outputs are fully protected against short circuits to ground or to either supply. AC performance is excellent, with a slew rate of 1.6V/µs, and unity gain bandwidth of 1MHz at IQ = 1mA.

Because of the low power dissipation, junction temperature rise and drift are quite low. Applications utilizing these features may include stable instruments, extended life designs, or high density packages.

KEY FEATURES

  • Wide Operating Voltage Range: ±1V to ±8V
  • High Input Impedance: 1012
  • Programmable Power Consumption: Low as 20µW
  • Input Current Lower Than BIFETs: 1pA (Typ)
  • Output Voltage Swing: V+ and V-
  • Input Common Mode Voltage Range Greater Than Supply Rails (ICL7612)
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ICL7611
Basic Information
生产状态
Mass Production
器件/通道数量
1
带宽 (MHz)
1.4
压摆率 (V/μs)
1.6
VS (最小值)
2 V
VS (最大值)
16 V
IS (每放大器)
0.01 mA
噪声VN (nV/√Hz)
100
IBIAS
1 pA
IBIAS (最大值)
50 pA
最大失调电压
4 mV
IOUT
40 mA
VOUT (V)
9.8
轨到轨输入
No
轨到轨输出
No
PSRR (dB)
94
CMRR (dB)
96
热关断
No
增益最小值
1
AVOL (dB)
104
启用
No
资质级别
Standard
采样
YES
温度范围
0 to +70

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed