HA-5002

110MHz, High Slew Rate, High Output Current Buffer

Product Status: Mass Production

OVERVIEW

The HA-5002 is a monolithic, wideband, high slew rate, high output current, buffer amplifier.

Utilizing the advantages of the Intersil D.I. technologies, the HA-5002 current buffer offers 1300V/μs slew rate with 110MHz of bandwidth. The ±200mA output current capability is enhanced by a 3Ω output impedance.

The monolithic HA-5002 will replace the hybrid LH0002 with corresponding performance increases. These characteristics range from the 3000kΩ input impedance to the increased output voltage swing. Monolithic design technologies have allowed a more precise buffer to be developed with more than an order of magnitude smaller gain error.

The HA-5002 will provide many present hybrid users with a higher degree of reliability and at the same time increase overall circuit performance.

For the military grade product, refer to the HA-5002/883 datasheet.

KEY FEATURES

  • Voltage gain: 0.995
  • High input impedance: 3000kΩ
  • Low output impedance: 3Ω
  • Very high slew rate: 1300V/μs
  • Very wide bandwidth: 110MHz
  • High output current: ±200mA
  • Pulsed output current: 400mA
  • Monolithic construction
  • Pb-Free available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HA-5002
Basic Information
生产状态
Mass Production
器件/通道数量
1
带宽 (MHz)
110
压摆率 (V/μs)
1300
VS (最小值)
10 V
VS (最大值)
40 V
IS (每放大器)
8.3 mA
IBIAS
2 µA
IBIAS (最大值)
7 µA
最大失调电压
5 mV
IOUT
200 mA
VOUT (V)
27
轨到轨输入
No
轨到轨输出
No
PSRR (dB)
64
热关断
No
THD (dB)
86
增益最小值
0.995
启用
No
拓扑
Fixed Gain
输出余量 (V)
1.5
资质级别
Standard
CAN 采样
YES
温度范围
-55 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed