HA-2600

12MHz, High Input Impedance Operational Amplifiers

Product Status: Mass Production

OVERVIEW

HA-2600 is an internally compensated bipolar operational amplifier that features very high input impedance (500MΩ) coupled with wideband AC performance. The high resistance of the input stage is complemented by low offset voltage (0.5mV) and low bias and offset current (1nA) to facilitate accurate signal processing. Input offset can be reduced further by means of an external nulling potentiometer. 12MHz unity gain-bandwidth, 7V/µs slew rate and 150kV/V open-loop gain enables the HA-2600 to perform high-gain amplification of fast, wideband signals. These dynamic characteristics, coupled with fast settling times, make this amplifier ideally suited to pulse amplification designs as well as high frequency (e.g. video) applications. The frequency response of the amplifier can be tailored to exact design requirements by means of an external bandwidth control capacitor.

In addition to its application in pulse and video amplifier designs, the HA-2600 is particularly suited to other high performance designs such as high-gain low distortion audio amplifiers, high-Q and wideband active filters and highspeed comparators.

KEY FEATURES

  • Bandwidth 12MHz
  • High Input Impedance 500MΩ
  • Low Input Bias Current 1nA
  • Low Input Offset Current 1nA
  • Low Input Offset Voltage 0.5mV
  • High Gain 150kV/V
  • Slew Rate 7V/µs
  • Output Short Circuit Protection
  • Unity Gain Stable

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HA-2600
Basic Information
生产状态
Mass Production
器件/通道数量
1
带宽 (MHz)
12
压摆率 (V/μs)
7
VS (最小值)
10 V
VS (最大值)
40 V
IS (每放大器)
3 mA
噪声VN (nV/√Hz)
11
IBIAS
1 nA
IBIAS (最大值)
10 nA
最大失调电压
0.5 mV
IOUT
22 mA
VOUT (V)
24
轨到轨输入
No
轨到轨输出
No
PSRR (dB)
90
CMRR (dB)
100
热关断
No
增益最小值
1
AVOL (dB)
104
启用
No
资质级别
Standard
温度范围
-55 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed