HA-2520

20MHz, High Slew Rate, Uncompensated, High Input Impedance, Operational Amplifiers

Product Status: Mass Production

OVERVIEW

HA-2520, HA-2522, HA-2525 comprise a series of operational amplifiers delivering an unsurpassed combination of specifications for slew rate, bandwidth and settling time. These dielectrically isolated amplifiers are controlled at closed loop gains greater than 3 without external compensation. In addition, these high performance components also provide low offset current and high input impedance.

120V/µs slew rate and 200ns (0.2%) settling time of these amplifiers make them ideal components for pulse amplification and data acquisition designs. These devices are valuable components for RF and video circuitry requiring up to 20MHz gain bandwidth and 2MHz power bandwidth. For accurate signal conditioning designs the HA-2520, HA-2522, HA-2525’s superior dynamic specifications are complemented by 10nA offset current, 100MΩ input impedance and offset trim capability.

KEY FEATURES

  • High slew rate: 120V/µs
  • Fast settling: 200ns
  • Full power bandwidth: 2MHz
  • Gain bandwidth (AV ≥ 3): 20MHz
  • High input impedance: 100MΩ
  • Low offset current: 10nA
  • Compensation pin for unity gain capability
  • Pb-free PDIP available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HA-2520
Basic Information
生产状态
Mass Production
器件/通道数量
1
带宽 (MHz)
20
压摆率 (V/μs)
120
VS (最小值)
16 V
VS (最大值)
36 V
IS (每放大器)
4 mA
噪声VN (nV/√Hz)
20
IBIAS
0.1 µA
IBIAS (最大值)
0.2 µA
最大失调电压
8 mV
IOUT
10 mA
VOUT (V)
24
轨到轨输入
No
轨到轨输出
No
PSRR (dB)
90
CMRR (dB)
90
热关断
No
增益最小值
3
AVOL (dB)
84
启用
No
拓扑
VFA
输出余量 (V)
3
资质级别
QML Class Q (military)
温度范围
-55 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed