EL8170

Micropower, Single Supply, Rail-to-Rail Input-Output Instrumentation Amplifier

Product Status: Mass Production

OVERVIEW

The EL8170 and EL8173 are micropower instrumentation amplifiers optimized for single supply operation over the +2.4V to +5.5V range. Inputs and outputs can operate rail-to-rail. As with all instrumentation amplifiers, a pair of inputs provide very high common-mode rejection and are completely independent from a pair of feedback terminals. The feedback terminals allow zero input to be translated to any output offset, including ground. A feedback divider controls the overall gain of the amplifier.

The EL8170 is compensated for a gain of 100 or more, and the EL8173 is compensated for a gain of 10 or more. The EL8170 and EL8173 have bipolar input devices for best offset and 1/f noise performance.

The amplifiers can be operated from one lithium cell or two Ni-Cd batteries. The EL8170 and EL8173 input range includes ground to slightly above positive rail. The output stage swings to ground and positive supply (no pull-up or pull-down resistors are needed).

KEY FEATURES

  • 95µA maximum supply current
  • Maximum offset voltage
  • 200µV (EL8170)
  • 1000µV (EL8173)
  • Maximum 3nA input bias current
  • 396kHz -3dB bandwidth (G = 10)
  • 192kHz -3dB bandwidth (G = 100)
  • Single supply operation
  • Input voltage range is rail-to-rail
  • Output swings rail-to-rail
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL8170
Basic Information
生产状态
Mass Production
iSim模型
YES
器件/通道数量
1
带宽 (MHz)
0.192
压摆率 (V/μs)
0.55
VS (最小值)
2.4 V
VS (最大值)
5.5 V
IS (每放大器)
0.095 mA
噪声VN (nV/√Hz)
58
IBIAS
0.7 nA
最大失调电压
0.2 mV
IOUT
26 mA
VOUT (V)
4.99
轨到轨输入
Yes
轨到轨输出
Yes
PSRR (dB)
104
CMRR (dB)
114
增益最小值
100
启用
No
增益误差/测量误差最大值
0.35
资质级别
Standard
采样
YES
温度范围
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed