EL5373

450MHz Differential Twisted-Pair Drivers

器件已停止供应、支持、生产。

Product Status: EOL

OVERVIEW

The EL5173 and EL5373 are single and triple high bandwidth amplifiers with a fixed gain of 2. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs can be in either single-ended or differential form but the outputs are always in differential form.

The output common mode level for each channel is set by the associated REF pin, which has a -3dB bandwidth of over 190MHz. Generally, these pins are grounded but can be tied to any voltage reference.

All outputs are short circuit protected to withstand temporary overload condition.

The EL5173 and EL5373 are specified for operation over the full -40°C to +85°C temperature range.

KEY FEATURES

  • Fully differential inputs and outputs
  • Differential input range ±2.3V
  • 450MHz 3dB bandwidth at fixed gain of 2
  • 900V/µs slew rate (EL5173)
  • 1100V/µs slew rate (EL5373)
  • Single 5V or dual ±5V supplies
  • 40mA maximum output current
  • Low power - 12mA per channel
  • Pb-free available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL5373
Basic Information
生产状态
EOL
器件/通道数量
3
带宽 (MHz)
450
压摆率 (V/μs)
1100
VS (最小值)
4.75 V
VS (最大值)
11 V
IS (每放大器)
12 mA
噪声VN (nV/√Hz)
25
IBIAS
13 µA
IBIAS (最大值)
21 µA
最大失调电压
30 mV
IOUT
55 mA
VOUT (V)
7.7
轨到轨输入
-Vs
轨到轨输出
No
PSRR (dB)
73
CMRR (dB)
80
热关断
No
增益最小值
2
差分增益 (%)
0.06
差分相位 (°)
0.13
启用
Yes
拓扑
Fixed Gain
失真条件
2Vpp, 5MHz
输出余量 (V)
1.3
资质级别
Standard
CAN 采样
YES
温度范围
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed