CA5420A

0.5MHz, Low Supply Voltage, Low Input Current BiMOS Operational Amplifiers

Product Status: Mass Production

OVERVIEW

The CA5420A is an integrated circuit operational amplifier that combines PMOS transistors and bipolar transistors on a single monolithic chip. It is designed and guaranteed to operate in microprocessor logic systems that use V+ = 5V, V- = GND, since it can operate down to ±1V supplies. It will also be suitable for 3.3V logic systems.

The CA5420A BiMOS operational amplifier features gate-protected PMOS transistors in the input circuit to provide very high input impedance, very low input currents (less than 1pA). The internal bootstrapping network features a unique guardbanding technique for reducing the doubling of leakage current for every +10°C increase in temperature. The CA5420A operates at total supply voltages from 2V to 20V either single or dual supply. This operational amplifier is internally phase compensated to achieve stable operation in the unity gain follower configuration. Additionally, it has access terminals for a supplementary external capacitor if additional frequency roll-off is desired. Terminals are also provided for use in applications requiring input offset voltage nulling. The use of PMOS in the input stage results in common-mode input voltage capability down to 0.45V below the negative supply terminal, an important attribute for single supply application. The output stage uses a feedback OTA type amplifier that can swing essentially from rail-to-rail. The output driving current of 1.0mA (Min) is provided by using nonlinear current mirrors.

This device has guaranteed specifications for 5V operation over the full military temperature range of -55°C to +125°C.

The CA5420A has the same 8 lead pinout used for the industry standard 741.

KEY FEATURES

  • CA5420A at 5V supply voltage with full military temperature range guaranteed specifications
  • CA5420A guaranteed to operate from ±1V to ±10V supplies
  • 2V supply at 350µA supply current
  • 1pA (Typ) input current (essentially constant to +85°C)
  • Rail-to-rail output swing (Drive ±2mA into 1kΩ load)
  • Pin compatible with 741 op amp
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
CA5420A
Basic Information
生产状态
Mass Production
器件/通道数量
1
带宽 (MHz)
0.5
压摆率 (V/μs)
0.5
VS (最小值)
2 V
VS (最大值)
20 V
IS (每放大器)
0.45 mA
噪声VN (nV/√Hz)
38
IBIAS
2 pA
IBIAS (最大值)
5 pA
最大失调电压
2 mV
IOUT
2.7 mA
VOUT (V)
19.75
轨到轨输入
Yes
轨到轨输出
No
PSRR (dB)
83
CMRR (dB)
83
热关断
No
增益最小值
1
AVOL (dB)
100
启用
Strobe
资质级别
Standard
采样
YES
温度范围
-55 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed