CA3130

15MHz, BiMOS Operational Amplifier with MOSFET Input/CMOS Output

Product Status: Mass Production

OVERVIEW

CA3130A and CA3130 are op amps that combine the advantage of both CMOS and bipolar transistors.

Gate-protected P-Channel MOSFET (PMOS) transistors are used in the input circuit to provide very-high-input impedance, very-low-input current, and exceptional speed performance. The use of PMOS transistors in the input stage results in common-mode input-voltage capability down to 0.5V below the negative-supply terminal, an important attribute in single-supply applications.

A CMOS transistor-pair, capable of swinging the output voltage to within 10mV of either supply-voltage terminal (at very high values of load impedance), is employed as the output circuit.

The CA3130 Series circuits operate at supply voltages ranging from 5V to 16V, (±2.5V to &#plusmn8V). They can be phase compensated with a single external capacitor, and have terminals for adjustment of offset voltage for applications requiring offset-null capability. Terminal provisions are also made to permit strobing of the output stage.

The CA3130A offers superior input characteristics over those of the CA3130.

KEY FEATURES

  • MOSFET Input Stage Provides:
  • Very High ZI = 1.5 TΩ (1.5 x 1012Ω) (Typ)
  • Very Low II 5pA (Typ) at 15V Operation = 2pA (Typ) at 5V Operation
  • Ideal for Single-Supply Applications
  • Common-Mode Input-Voltage Range Includes Negative Supply Rail; Input Terminals can be Swung 0.5V Below Negative Supply Rail
  • CMOS Output Stage Permits Signal Swing to Either (or both) Supply Rails
  • Pb-Free Plus Anneal Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
CA3130
Basic Information
生产状态
Mass Production
器件/通道数量
1
带宽 (MHz)
15
压摆率 (V/μs)
30
VS (最小值)
5 V
VS (最大值)
16 V
IS (每放大器)
2 mA
噪声VN (nV/√Hz)
23000
IBIAS
5 pA
IBIAS (最大值)
50 pA
最大失调电压
8 mV
IOUT
22 mA
VOUT (V)
13.3
轨到轨输入
-Vs
轨到轨输出
No
PSRR (dB)
90
CMRR (dB)
90
热关断
No
增益最小值
1
AVOL (dB)
110
启用
Strobe
拓扑
VFA
输出余量 (V)
1.7
资质级别
Standard
采样
YES
温度范围
-55 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed