文档标题 信息
Package Name Q128.14X14
Package Previous Code QEE
Package Description 128 LEAD LQFP (14x14mm) (1.0mm LEAD LENGTH)
Package Status Active
Package Type LQFP
类别 PLASTIC
Package Code QEE
分类 PLASTIC
Lead Count 128
Pb (Lead) Free Yes
长度 14mm
宽度 14mm
Thickness 1.4mm
Pitch 0.4mm
Pkg. Dimensions (mm) 14.00 x 14.00 x 1.40

文档

类型 文档标题 日期
Package Outline Drawing PDF 119 KB
1 item