文档标题 | 信息 |
---|---|
Package Name | PRSS0015DA-C |
Package Previous Code | SP-15TGV |
JEITA Standard | P-HSIP15-14.3x19.66-1.27 |
Package Status | Active |
Package Type | HSIP |
类别 | IC |
Package Code | pkg_981 |
Lead Count | 15 |
Pb (Lead) Free | Yes |
长度 | 19.66mm |
宽度 | 14.3mm |
Thickness | 17mm |
Pkg. Dimensions (mm) | 19.66 x 14.3 x 17 |