文档标题 | 信息 |
---|---|
Package Name | PRSP0024DI-A |
Package Previous Code | P24GM-50-375B-6 |
JEITA Standard | P-SOP24-0375-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_8179 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 15.4mm |
宽度 | 7.2mm |
Thickness | 2.77mm |
Pkg. Dimensions (mm) | 15.4 x 7.2 x 2.77 |