文档标题 | 信息 |
---|---|
Package Name | PLQP0100KI-C |
Package Previous Code | P100GC-50-UEU-3 |
JEITA Standard | P-LFQFP100-14x14-0.50 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_2980 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |