文档标题 信息
Package Name L32.4X4D
Package Previous Code LPO
Package Description 32 LEAD THIN QFN PACKAGE(4 x 4mm) Roughen & Island Plating w plating 4mil Inward
Package Status Active
Package Type TQFN
Package Code LPO
分类 PLASTIC
Lead Count 32
Pb (Lead) Free Yes
长度 3.99mm
宽度 3.99mm
Thickness 0.7mm
Pitch 0.4mm
Pkg. Dimensions (mm) 3.99 x 3.99 x 0.70