文档标题 | 信息 |
---|---|
Package Name | L56.8X8I |
Package Previous Code | LOE |
Package Description | 56L 8X8mm QFN, 0.5mm pitch (Long Half-Etch Leads) NSE |
Package Status | Active |
Package Type | QFN |
Package Code | LOE |
分类 | PLASTIC |
Lead Count | 56 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 0.95mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 8.00 x 8.00 x 0.95 |