文档标题 | 信息 |
---|---|
Package Name | L8.2X2 |
Package Previous Code | LNS |
Package Description | 8L 2x2 uTDFN COL (0.55mm max) |
Package Status | Active |
Package Type | uTDFN |
类别 | PLASTIC |
Package Code | LNS |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2mm |
宽度 | 2mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.00 x 2.00 x 0.00 |