文档标题 信息
Product Number: 72511L50G
Pkg. Description: PGA 28.20x28.20x3.68 mm 2.54mm Pitch
Pkg. Code: GS68
Lead Count: 68
Length: 28.2 mm
Width: 28.2 mm
Thickness: 3.68 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free:
文档标题 信息
Carrier Type: Tray
Qty. per Carrier: 21
Pkg. Type: PGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0

包装细节