文档标题 信息
Product Number: 71028S20YG
Pkg. Description: SOJ 18.40x10.20x3.50 mm 1.27mm Pitch
Pkg. Code: PBG28
Lead Count: 28
Length: 18.4 mm
Width: 10.2 mm
Thickness: 3.5 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tube
Qty. per Carrier: 26
Pkg. Type: SOJ
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

包装细节