文档标题 信息
Product Number: 49C466APQF8
Pkg. Description: PQFP 28.00x28.00x3.50 mm 0.50mm Pitch
Pkg. Code: PM208
Lead Count: 208
Length: 28 mm
Width: 28 mm
Thickness: 3.5 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free:
JEDEC Standard: MO-112
文档标题 信息
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: PQFP
Qty. per Reel: 0
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

包装细节