文档标题 信息
Product Number: HSP50214BVI
Pkg. Name:Q120.28X28
Pkg. Previous Code:QJH
Pkg. Code: QJH
Lead Count: 120
Length: 27.9 mm
Width: 27.9 mm
Thickness: 3.42 mm
Pb (Lead) Free:
文档标题 信息
Carrier Type: Tray
Pkg. Type: MQFP-HS
Moisture Sensitivity Level (MSL): 4
Pb Free Category: Solder Plate

包装细节