文档标题 信息
Product Number: TW9920-BC1-GR
Pkg. Name:ADT001
Pkg. Previous Code:VJE
Pkg. Code: VJE
Lead Count: 100
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Pb (Lead) Free:
文档标题 信息
Carrier Type: Tray
Pkg. Type: VFBGA

包装细节