文档标题 | 信息 |
---|---|
Product Number: | TW2836-BA1-GR |
Pkg. Name: | V256.17X17B |
Pkg. Previous Code: | VFE |
Pkg. Code: | VFE |
Lead Count: | 256 |
Length: | 0 mm |
Width: | 0 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | 是的 |
文档标题 | 信息 |
---|---|
Carrier Type: | Tray |
Pkg. Type: | LBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free Ball Terminal (SAC305)-e1 |