文档标题 信息
Product Number: 74LV1GW17ACME-E
Pkg. Name:PTSP0006JA-A
Pkg. Previous Code:CMPAK-6V
JEITA Standard:SC-88
Pkg. Code: pkg_1115
Lead Count: 6
Length: 1 mm
Width: 2 mm
Thickness: 1.1 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Embossed Tape
Pkg. Type: CMPAK
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
英语
日文

包装细节