文档标题 |
信息 |
Product Number: |
CBT1G126CME-E |
Pkg. Name: | PTSP0005ZC-A |
Pkg. Previous Code: | CMPAK-5V |
JEITA Standard: | SC-88A |
Pkg. Code: |
pkg_911 |
Lead Count: |
5 |
Length: |
1 mm |
Width: |
2 mm |
Thickness: |
1.1 mm |
Pb (Lead) Free: |
是的 |
文档标题 |
信息 |
Pkg. Type: |
CMPAK |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
英语
日文
|
list包装细节