文档标题 | 信息 |
---|---|
Product Number: | ISL89400AR3Z-T |
Pkg. Name: | L9.3X3 |
Pkg. Previous Code: | LNH |
Pkg. Code: | LNH |
Lead Count: | 9 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | 是的 |
文档标题 | 信息 |
---|---|
Carrier Type: | Reel |
Pkg. Type: | DFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |