文档标题 |
信息 |
Product Number: |
2SD2655WM-TL-E |
Pkg. Name: | PLSP0003ZB-A |
Pkg. Previous Code: | MPAK(T)V |
JEITA Standard: | SC-59A |
Pkg. Code: |
pkg_6114 |
Lead Count: |
3 |
Length: |
2 mm |
Width: |
3 mm |
Thickness: |
1.4 mm |
Pb (Lead) Free: |
是的 |
文档标题 |
信息 |
Pkg. Type: |
MPAK |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
英语
日文
|
list包装细节