文档标题 | 信息 |
---|---|
Product Number: | ISL6367HCRZ |
Pkg. Name: | L60.7X7 |
Pkg. Previous Code: | LYX |
Pkg. Code: | LYX |
Lead Count: | 60 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | 是的 |
文档标题 | 信息 |
---|---|
Carrier Type: | Tube |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |