文档标题 信息
Product Number: ISL1550IRZ
Pkg. Name:L16.4X4H
Pkg. Previous Code:LDX
Pkg. Code: LDX
Lead Count: 16
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free:
文档标题 信息
Carrier Type: Tube
Pkg. Type: QFN

包装细节